{"product_id":"ipf16g","title":"Linear Ball Bearing – Round Flanged IPF16G 1\" ID","description":"\u003cp\u003eThis is the single-length, Inch version of the linear ball bearing with a round flange at one end. Designed for shaft diameter 1\", it delivers smooth, low-friction linear motion for end-supported round shaft applications.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eNominal ID: 1\"\u003c\/li\u003e\n\u003cli\u003eNominal OD: 1.563\"\u003c\/li\u003e\n\u003cli\u003eShaft Diameter: 1\"\u003c\/li\u003e\n\u003cli\u003eMax Static Load: 353 lb (1,570 N)\u003c\/li\u003e\n\u003cli\u003eMax Dynamic Load: 220 lb (979 N)\u003c\/li\u003e\n\u003cli\u003eTemperature Rating: -20°C to 80°C (-4°F to 176°F)\u003c\/li\u003e\n\u003cli\u003eCase Material: Steel shell (stainless steel available)\u003c\/li\u003e\n\u003cli\u003eRetainer: Molded polymer, recirculating hardened steel balls\u003c\/li\u003e\n\u003cli\u003eSeals: Standard double seals included\u003c\/li\u003e\n\u003cli\u003eMax Speed: Up to 8 m\/s (315 in\/s)\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":48152336728285,"sku":"IPF16G","price":25.41,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/single_round_flange_ball_bearing_683aa4bc-80d8-45cb-abe0-2d2b239dc8ff.webp?v=1783626462","url":"https:\/\/pbclinear.com\/products\/ipf16g","provider":"PBC Linear","version":"1.0","type":"link"}