{"product_id":"ipf08gw","title":"Linear Ball Bearing – Round Flanged Double Wide IPF08GW 1\/2\" ID","description":"\u003cp\u003eThis linear ball bearing is the double-length Inch version with a round flange at one end. Designed for shaft diameter 1\/2\", the extended length provides greater load capacity and resistance to moment loading.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eNominal ID: 1\/2\"\u003c\/li\u003e\n\u003cli\u003eNominal OD: 0.875\"\u003c\/li\u003e\n\u003cli\u003eShaft Diameter: 1\/2\"\u003c\/li\u003e\n\u003cli\u003eMax Static Load: 353 lb (1,570 N)\u003c\/li\u003e\n\u003cli\u003eMax Dynamic Load: 183 lb (814 N)\u003c\/li\u003e\n\u003cli\u003eTemperature Rating: -20°C to 80°C (-4°F to 176°F)\u003c\/li\u003e\n\u003cli\u003eCase Material: Steel shell (stainless steel available)\u003c\/li\u003e\n\u003cli\u003eRetainer: Molded polymer, recirculating hardened steel balls\u003c\/li\u003e\n\u003cli\u003eSeals: Standard double seals included\u003c\/li\u003e\n\u003cli\u003eMax Speed: Up to 8 m\/s (315 in\/s)\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":48152339513565,"sku":"IPF08GW","price":42.71,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/double_round_flange_ball_bearing.webp?v=1783626478","url":"https:\/\/pbclinear.com\/products\/ipf08gw","provider":"PBC Linear","version":"1.0","type":"link"}