{"product_id":"ibfpmr30-01","title":"Plain Linear Bearing- EconoGlide Round Flanged IBFPMR30-01 30mm","description":"\u003cp\u003eDescription: EconoGlide round flanged plain linear bearing with a 30mm ID. Encased in an anodized aluminum shell the self-lubricating, injection molded Frelon IM liner ensures maintenance-free performance. EconoGlide plain bearings are a cost-effective plain bearing solution.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eMax Static Load: NaN N\u003c\/li\u003e\n\u003cli\u003eMax Static Load: 35,700 N\u003c\/li\u003e\n\u003cli\u003eMax Dynamic Load: 5,100 N\u003c\/li\u003e\n\u003cli\u003eAnodized aluminum shell\u003c\/li\u003e\n\u003cli\u003eFrelon IM Liner: grease impregnated polymer material\u003c\/li\u003e\n\u003cli\u003eTemperature Rating: -58ºF\/+194ºF (-50ºC\/+90ºC)\u003c\/li\u003e\n\u003cli\u003eVibration Damping: Ensures smooth and quiet operation\u003c\/li\u003e\n\u003cli\u003eChannels on the inner diameter funnel dust away from the shaft surface\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":47891797246173,"sku":"IBFPMR30-01","price":109.19,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/EconoGlideRoundFlangeBearing.jpg?v=1778175687","url":"https:\/\/pbclinear.com\/products\/ibfpmr30-01","provider":"PBC Linear","version":"1.0","type":"link"}