{"product_id":"bsr1002atxr-0200-frs-nnn-nnn-n","title":"Ball Screw Assembly 10mmx2mmx200mm Flanged Nut BSR1002ATXR-0200-FRS-NNN-NNN-N","description":"\u003cp\u003eMiniature Ball Screw Assembly with a 10mm diameter, a 2mm lead and length of 200mmm. The Grade 10 screw is made from induction-hardened 1050 steel. The cylindrical right-hand threaded flanged nut features a robust multi-liner ball return system, ensuring smooth, precise motion and enhanced durability.\u003cbr\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003e10 mm diameter for high strength and support in demanding applications\u003c\/li\u003e\n\u003cli\u003e2 mm lead provides precision motion control, suitable for a range of industries\u003c\/li\u003e\n\u003cli\u003e200 mm length designed for compact spaces requiring precise linear motion\u003c\/li\u003e\n\u003cli\u003eFlanged nut threaded to the right facilitates easy mounting to machine plates or blocks\u003c\/li\u003e\n\u003cli\u003eMulti-liner ball return system ensures reliable, smooth operation\u003c\/li\u003e\n\u003cli\u003eStatic axial load capacity of 2.144 kN (482 lb) handles significant forces\u003c\/li\u003e\n\u003cli\u003ePolymer wipers at each nut end maintain cleanliness, prolonging assembly life\u003c\/li\u003e\n\u003cli\u003eAvailable assembled for convenience or unassembled for custom applications\u003c\/li\u003e\n\u003cli\u003eStandard fit nut (0.05 mm max backlash)\u003c\/li\u003e\n\u003cli\u003eFor a transitional fit nut (0.008 mm to ≤3% preload), visit the configurator\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44858687717597,"sku":"BSR1002ATXR-0200-FRS-NNN-NNN-N","price":180.47,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/Flanged_Ball_Screw_Nut_10_x_2.webp?v=1766441597","url":"https:\/\/pbclinear.com\/products\/bsr1002atxr-0200-frs-nnn-nnn-n","provider":"PBC Linear","version":"1.0","type":"link"}