{"product_id":"bsr1002atxr-0200-cns-nnn-nnn-n","title":"Ball Screw Assembly - Cylindrical Nut BSR1002ATXR-0200-CNS-NNN-NNN-N 10mmx2mmx200mm","description":"\u003cp\u003eMiniature ball screw assembly with a 10 mm diameter, 2 mm lead, and 200 mm length, delivering precise, controlled linear motion in a compact form. The fine lead enables high positioning accuracy, while the robust design supports static axial loads up to 2.144 kN for strength and reliability. Built for durability and easy maintenance, it features polymer wipers and a multi-liner ball return system for smooth, long-lasting performance.\u003cbr\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003e200 mm length offers significant travel within a compact design.\u003c\/li\u003e\n\u003cli\u003eThe 2 mm lead facilitates precise control over movement.\u003c\/li\u003e\n\u003cli\u003eRobust construction with static axial load capability up to 2.144 kN.\u003c\/li\u003e\n\u003cli\u003eEasy maintenance and high durability, supported by polymer wipers and multi-liner ball return system.\u003c\/li\u003e\n\u003cli\u003eStandard fit nut (0.05 mm max backlash)\u003c\/li\u003e\n\u003cli\u003eFor a transitional fit nut (0.008 mm to ≤3% preload), visit the configurator\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44858686603485,"sku":"BSR1002ATXR-0200-CNS-NNN-NNN-N","price":136.1,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/Cylindrical_Ball_Screw_Nut_8_x_2.5_3ad63aa9-ca54-45f1-8f61-b6a921d01bdc.webp?v=1766442498","url":"https:\/\/pbclinear.com\/products\/bsr1002atxr-0200-cns-nnn-nnn-n","provider":"PBC Linear","version":"1.0","type":"link"}