{"product_id":"bsr1002atxr-0200-cns-232-nnn-n","title":"Ball Screw Linear Actuator 10mmx2mmx200mm NEMA23 Motor, Cylindrical Nut BSR1002ATXR-0200-CNS-232-NNN-N Double Stack Motor","description":"\u003cp\u003e Ball Screw Linear Actuator with a screw diameter of 10mm, a lead of 2mm and a length of 200mm. It's engineered for integration with NEMA 23 double stack motors, providing a compact solution that delivers on both performance and reliability in space-restricted environments. The assembly is delivered fully constructed.\u003cbr\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eGrade 10 = Part of the miniature metric ball screw assembly series.\u003c\/li\u003e\n\u003cli\u003eDiameter: 10 mm; Lead: 2 mm; Length: 200 mm.\u003c\/li\u003e\n\u003cli\u003eTailored for NEMA 23 Double Stack motor compatibility.\u003c\/li\u003e\n\u003cli\u003eFeatures a compact cylindrical-style nut.\u003c\/li\u003e\n\u003cli\u003eStatic axial load handling up to 2.144 kN.\u003c\/li\u003e\n\u003cli\u003eComes with standard no preload; optional preload for increased rigidity.\u003c\/li\u003e\n\u003cli\u003eAvailable with standard and special machined journals.\u003c\/li\u003e\n\u003cli\u003eOffers customizable solutions upon request.\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44728898158813,"sku":"BSR1002AT7R-0200-CNS-232-NNN-N","price":267.27,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/BallScrewMiniMotors-Cyl-NEMA23_e289395d-3a17-4bbb-a774-a2099f2fffa0.jpg?v=1711479604","url":"https:\/\/pbclinear.com\/products\/bsr1002atxr-0200-cns-232-nnn-n","provider":"PBC Linear","version":"1.0","type":"link"}