{"product_id":"bsr1002atxr-0200-cns-231-nnn-n","title":"Ball Screw Linear Actuator  10mmx2mmx200mm NEMA 23 Motor, Cylindrical Nut BSR1002ATXR-0200-CNS-231-NNN-N","description":"\u003cp\u003eBall screw linear actuator with a screw diameter of 10mm, a lead of 2mm and a length of 200mm. Well suited for compact spaces, this assembly includes a NEMA 23 single stack motor. The assembly is delivered fully constructed.\u003cbr\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eMiniature metric ball screw assembly\u003c\/li\u003e\n\u003cli\u003eCylindrical Nut\u003c\/li\u003e\n\u003cli\u003eDiameter: 10 mm; Lead: 2 mm; Length: 200 mm.\u003c\/li\u003e\n\u003cli\u003eIncludes a NEMA 23 Single Stack motor.\u003c\/li\u003e\n\u003cli\u003eCompact assembly with cylindrical-style nut.\u003c\/li\u003e\n\u003cli\u003eUp to 2.144 kN static axial load capacity.\u003c\/li\u003e\n\u003cli\u003eStandard design with no preload; preload option for improved precision.\u003c\/li\u003e\n\u003cli\u003eSelection of machined journals and end supports available.\u003c\/li\u003e\n\u003cli\u003eCustomizable design options to fit specific project needs.\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44728898126045,"sku":"BSR1002AT7R-0200-CNS-231-NNN-N","price":256.36,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/BallScrewMiniMotors-Cyl-NEMA23.jpg?v=1711479601","url":"https:\/\/pbclinear.com\/products\/bsr1002atxr-0200-cns-231-nnn-n","provider":"PBC Linear","version":"1.0","type":"link"}