{"product_id":"bsr1002at7r-0500-frs-172-nnn-n","title":"Ball Screw Linear Actuator 10mmx2mmx500mm NEMA 17 Double Stack Motor, Flanged Nut BSR1002AT7R-0500-FRS-172-NNN-N","description":"\u003cp\u003eBall Screw Linear Actuator with a screw diameter of 10mm, a lead of 2mm and a length of 500mm. Offers an extended length and high torque. Including a NEMA 17 double stack motor, the screw assembly features a flanged nut for straightforward integration into sophisticated projects. The assembly is delivered fully constructed.\u003cbr\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003ePremium component of the miniature metric ball screw series.\u003c\/li\u003e\n\u003cli\u003eDiameter: 10 mm; Lead: 2 mm; Length: 500 mm.\u003c\/li\u003e\n\u003cli\u003eIncludes a NEMA 17 double stack motor.\u003c\/li\u003e\n\u003cli\u003eEasy-install flanged nut.\u003c\/li\u003e\n\u003cli\u003eStatic axial load support up to 2.144 kN.\u003c\/li\u003e\n\u003cli\u003eComes standard without preload; preload available for increased rigidity.\u003c\/li\u003e\n\u003cli\u003eMachined journals and end supports in various configurations.\u003c\/li\u003e\n\u003cli\u003eCustomization options available to suit specific application requirements.\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44728899895517,"sku":"BSR1002AT7R-0500-FRS-172-NNN-N","price":349.43,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/BallScrewMiniMotors-Flange_feb8bd4c-abe2-43fb-9674-27c6666b1ca7.jpg?v=1729702883","url":"https:\/\/pbclinear.com\/products\/bsr1002at7r-0500-frs-172-nnn-n","provider":"PBC Linear","version":"1.0","type":"link"}