{"product_id":"bsr1002at7r-0500-frs-171-nnn-n","title":"Ball Screw Linear Actuator 10mmx2mmx500mm NEMA 17 Motor, Flanged Nut BSR1002AT7R-0500-FRS-171-NNN-N","description":"\u003cp\u003eFlanged Nut Ball Screw Linear Actuator with a screw diameter of 10mm, a lead of 2mm and a length of 500mm. Designed for use with NEMA 17 single stack motors. It offers the compactness required for tight spaces combined with the extended reach needed for various applications. The assembly is delivered fully constructed.\u003cbr\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eExtended member of the miniature metric ball screw series.\u003c\/li\u003e\n\u003cli\u003eDiameter: 10 mm; Lead: 2 mm; Length: 500 mm.\u003c\/li\u003e\n\u003cli\u003eIncludes a NEMA 17 single stack motor.\u003c\/li\u003e\n\u003cli\u003eFlanged nut for simplified mounting.\u003c\/li\u003e\n\u003cli\u003eCapable of managing static axial loads up to 2.144 kN.\u003c\/li\u003e\n\u003cli\u003eStandard configuration without preload; preload option available.\u003c\/li\u003e\n\u003cli\u003eVarious options for machined journals and end configurations.\u003c\/li\u003e\n\u003cli\u003eCustomizable for particular operational needs.\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44728899862749,"sku":"BSR1002AT7R-0500-FRS-171-NNN-N","price":323.38,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/BallScrewMiniMotors-Flange_57ba7834-a04c-4999-b702-fb0e49c83565.jpg?v=1729702847","url":"https:\/\/pbclinear.com\/products\/bsr1002at7r-0500-frs-171-nnn-n","provider":"PBC Linear","version":"1.0","type":"link"}