{"product_id":"bsr1002at7r-0500-frs-140-nnn-n","title":"Ball Screw Linear Actuator 10mmx2mmx500mm NEMA 14 Motor, Flanged Nut BSR1002AT7R-0500-FRS-140-NNN-N","description":"\u003cp\u003eMiniature ball screw linear actuator with a screw diameter of 10mm, a lead of 2mm and a length of 500mm. Offers an extended length for applications requiring precise linear motion over greater distances. Includes a NEMA 14 motor. Equipped with a convenient flanged nut, it delivers exceptional performance in compact environments.\u003cbr\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003ePart of the miniature metric ball screw series.\u003c\/li\u003e\n\u003cli\u003eDiameter: 10 mm; Lead: 2 mm; Length: 500 mm.\u003c\/li\u003e\n\u003cli\u003eIncludes a NEMA 14 motor.\u003c\/li\u003e\n\u003cli\u003eFlanged nut enhances ease of use and installation.\u003c\/li\u003e\n\u003cli\u003eStatic axial load capacity up to 2.144 kN.\u003c\/li\u003e\n\u003cli\u003eNo preload as standard; option for preload available.\u003c\/li\u003e\n\u003cli\u003eVarious machined journals and end support designs.\u003c\/li\u003e\n\u003cli\u003eAvailable as both assembled and unassembled kits.\u003c\/li\u003e\n\u003cli\u003eCustomizable to suit particular application requirements.\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44728899010781,"sku":"BSR1002AT7R-0500-FRS-140-NNN-N","price":342.76,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/BallScrewMiniMotors-Flange-NEMA14_ba21c35b-6a6a-40ef-8bad-c619fa9d6cdf.jpg?v=1711479657","url":"https:\/\/pbclinear.com\/products\/bsr1002at7r-0500-frs-140-nnn-n","provider":"PBC Linear","version":"1.0","type":"link"}