{"product_id":"bsr1002at7r-0500-cns-23p-nnn-n","title":"Ball Screw Linear Actuator 10mmx2mmx500mm BSR1002AT7R-0500-CNS-23P-NNN-N NEMA 23 Motor, Cylindrical Nut","description":"\u003cp\u003eMiniature Ball Screw Linear Actuator with a grade 10 screw diameter of 10mm, a lead of 2mm and a length of 500mm. From our miniature metric ball screw series, this is specifically designed for NEMA 23 Power Plus motors. Compact with precision accuracy.\u003cbr\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eMiniature metric ball screw collection\u003c\/li\u003e\n\u003cli\u003eDiameter: 10 mm; Lead: 2 mm; Length: 500 mm.\u003c\/li\u003e\n\u003cli\u003eTailored for NEMA 23 Power Plus motor integration.\u003c\/li\u003e\n\u003cli\u003eFeatures a streamlined cylindrical nut for reduced size.\u003c\/li\u003e\n\u003cli\u003eHandles static axial loads up to 2.144 kN efficiently.\u003c\/li\u003e\n\u003cli\u003eComes standard without preload, with the option for added preload.\u003c\/li\u003e\n\u003cli\u003eSelection of standard and customized machined journals.\u003c\/li\u003e\n\u003cli\u003eOffered in assembled form, with unassembled variants available.\u003c\/li\u003e\n\u003cli\u003eProvides options for customization to fit specific application needs.\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44728898322653,"sku":"BSR1002AT7R-0500-CNS-23P-NNN-N","price":422.74,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/BallScrewMiniMotors-Cyl-NEMA23_c759a062-f860-4f08-a848-1a434fda6f4c.jpg?v=1711479616","url":"https:\/\/pbclinear.com\/products\/bsr1002at7r-0500-cns-23p-nnn-n","provider":"PBC Linear","version":"1.0","type":"link"}