{"product_id":"bsr1002at7r-0500-cns-231-nnn-n","title":"Ball Screw Linear Actuator 10mmx2mmx500mm NEMA 23 Motor, Cylindrical Nut BSR1002AT7R-0500-CNS-231-NNN-N","description":"\u003cp\u003eMiniature Ball Screw Linear Actuator with a screw diameter of 10mm, a lead of 2mm and a length of 500mm. Grade 10 quality. Designed for those who require the extended length without sacrificing the precision provided by NEMA 23 single stack motors, ideal for sophisticated, space-constrained setups. The assembly is delivered fully constructed.\u003cbr\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eIntegral to the miniature metric ball screw series.\u003c\/li\u003e\n\u003cli\u003eDiameter: 10 mm; Lead: 2 mm; Length: 500 mm.\u003c\/li\u003e\n\u003cli\u003eCompatible with NEMA 23 Single Stack motors.\u003c\/li\u003e\n\u003cli\u003eCompact cylindrical-style nut for minimal assembly size.\u003c\/li\u003e\n\u003cli\u003eSupports static axial loads up to 2.144 kN.\u003c\/li\u003e\n\u003cli\u003eNo preload as standard, with an option for additional preload.\u003c\/li\u003e\n\u003cli\u003eFeatures both standard and special machined journals.\u003c\/li\u003e\n\u003cli\u003eCustomization options available for specific requirements.\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44728898224349,"sku":"BSR1002AT7R-0500-CNS-231-NNN-N","price":291.65,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/BallScrewMiniMotors-Cyl-NEMA23_f4531c9e-1a45-4b14-9fb5-99c1211bfa31.jpg?v=1711479610","url":"https:\/\/pbclinear.com\/products\/bsr1002at7r-0500-cns-231-nnn-n","provider":"PBC Linear","version":"1.0","type":"link"}