{"product_id":"bsr1002at7r-0500-cns-171-nnn-n","title":"Ball Screw Linear Actuator 10mmx2mmx500mm NEMA 17 Motor, Cylindrical Nut BSR1002AT7R-0500-CNS-171-NNN-N","description":"Ball Screw Linear Actuator with a screw diameter of 10mm, a lead of 2mm and a length of 500mm. This is an integral part of our miniature series, providing unmatched performance and including a single stack NEMA 17 motor for linear motion in space-restricted environments.\u003cbr\u003e\n\u003cul\u003e\n\u003cli\u003eExtended component of the miniature metric ball screw series.\u003c\/li\u003e\n\u003cli\u003eDiameter: 10 mm; Lead: 2 mm; Length: 500 mm.\u003c\/li\u003e\n\u003cli\u003eIncludes a NEMA 17 motor.\u003c\/li\u003e\n\u003cli\u003eCompact cylindrical-style nut for space efficiency.\u003c\/li\u003e\n\u003cli\u003eStatic axial load support up to 2.144 kN.\u003c\/li\u003e\n\u003cli\u003eStandard version offers no preload; option for preload.\u003c\/li\u003e\n\u003cli\u003eMachined journals in fixed or floating options.\u003c\/li\u003e\n\u003cli\u003eAvailable fully assembled or as separate components.\u003c\/li\u003e\n\u003cli\u003eCustomizable to specific project requirements.\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44728897536221,"sku":"BSR1002AT7R-0500-CNS-171-NNN-N","price":279.02,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/BallScrewMiniMotors-Cyl-NEMA17_06f71da7-88cb-4d8a-a98d-5e0736456ca5.jpg?v=1711479596","url":"https:\/\/pbclinear.com\/products\/bsr1002at7r-0500-cns-171-nnn-n","provider":"PBC Linear","version":"1.0","type":"link"}