{"product_id":"bsr1002at7r-0500-cns-140-nnn-n","title":"Ball Screw Linear Actuator 10mmx2mmx500mm NEMA 14 Motor, Cylindrical Nut BSR1002AT7R-0500-CNS-140-NNN-N","description":"\u003cp\u003eBall screw linear actuator with a screw diameter of 10mm, lead of 2mm and length of 500mm. Meant for extended-length applications requiring precision linear motion in a compact design, the assembly includes a NEMA 14 motor and provides unparalleled performance. The assembly is delivered fully constructed.\u003cbr\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eExtended length option in the miniature metric ball screw series.\u003c\/li\u003e\n\u003cli\u003eDiameter: 10 mm; Lead: 2 mm; Length: 500 mm.\u003c\/li\u003e\n\u003cli\u003eIncludes a NEMA 14 motor.\u003c\/li\u003e\n\u003cli\u003eIncorporates a streamlined cylindrical-style nut.\u003c\/li\u003e\n\u003cli\u003eHandles static axial loads up to 2.144 kN.\u003c\/li\u003e\n\u003cli\u003eProvided with no preload; preload available for improved precision.\u003c\/li\u003e\n\u003cli\u003eSelection includes various machined journals.\u003c\/li\u003e\n\u003cli\u003eCustom design services to fit specific application needs.\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44728896323805,"sku":"BSR1002AT7R-0500-CNS-140-NNN-N","price":298.39,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/BallScrewMiniMotors-Cyl-NEMA14_7bd49e5f-5178-4080-90c1-b51f0ce71c8c.jpg?v=1711479567","url":"https:\/\/pbclinear.com\/products\/bsr1002at7r-0500-cns-140-nnn-n","provider":"PBC Linear","version":"1.0","type":"link"}