{"product_id":"bsr1002at7r-0200-frs-23p-nnn-n","title":"Ball Screw Linear Actuator 10mmx2mmx200mm NEMA 23 Power Plus Motor, Flanged Nut BSR1002AT7R-0200-FRS-23P-NNN-N","description":"\u003cp\u003eBall Screw Linear Actuator, Grade 10, with a screw diameter of 10mm and a lead of 2mm and a length of 200mm. This is a critical component of our miniature metric ball screw motor series, providing an efficient linear motion solution tailored for NEMA 23 Power Plus motors. Featuring a flanged nut, this model is perfect for high-torque applications in compact areas.\u003cbr\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eSpecialized within the miniature metric ball screw lineup.\u003c\/li\u003e\n\u003cli\u003eDiameter: 10 mm; Lead: 2 mm; Length: 200 mm.\u003c\/li\u003e\n\u003cli\u003eOptimized for NEMA 23 Power Plus motor compatibility.\u003c\/li\u003e\n\u003cli\u003eFlanged nut ensures hassle-free mounting.\u003c\/li\u003e\n\u003cli\u003eStatic axial load support up to 2.144 kN.\u003c\/li\u003e\n\u003cli\u003eComes standard without preload; preload option for better control.\u003c\/li\u003e\n\u003cli\u003eOffers standard and special machined journals.\u003c\/li\u003e\n\u003cli\u003eAvailable assembled, with unassembled versions offered.\u003c\/li\u003e\n\u003cli\u003eCustomizable to specific application needs.\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44728900026589,"sku":"BSR1002AT7R-0200-FRS-23P-NNN-N","price":431.82,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/BallScrewMiniMotors-Flange-NEMA23_2e9caa37-9449-4fe7-a136-80e726c97ac6.jpg?v=1711479694","url":"https:\/\/pbclinear.com\/products\/bsr1002at7r-0200-frs-23p-nnn-n","provider":"PBC Linear","version":"1.0","type":"link"}