{"product_id":"bsr1002at7r-0200-frs-231-nnn-n","title":"Ball Screw Linear Actuator 10mmx2mmx200mm NEMA 23 Motor, Flanged Nut BSR1002AT7R-0200-FRS-231-NNN-N","description":"\u003cp\u003eBall Screw Linear Actuator, Grade 10, with a screw diameter of 10mm, a lead of 2mm and a length of 200mm, designed for integration with NEMA 23 single stack motors. It features a flanged nut for efficient installation and is ideal for applications requiring precise linear motion in small footprints.\u003cbr\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003ePart of the miniature metric ball screw series.\u003c\/li\u003e\n\u003cli\u003eDiameter: 10 mm; Lead: 2 mm; Length: 200 mm.\u003c\/li\u003e\n\u003cli\u003eCompatible with NEMA 23 single stack motors.\u003c\/li\u003e\n\u003cli\u003eConvenient flanged nut for simple installation.\u003c\/li\u003e\n\u003cli\u003eCapable of handling static axial loads up to 2.144 kN.\u003c\/li\u003e\n\u003cli\u003eNo preload standard, with preload option for increased precision.\u003c\/li\u003e\n\u003cli\u003eVariety in machined journals and end supports available.\u003c\/li\u003e\n\u003cli\u003ePre-assembled for immediate use, with the option for unassembled delivery.\u003c\/li\u003e\n\u003cli\u003eCustomizable configurations to meet unique project demands.\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44728899993821,"sku":"BSR1002AT7R-0200-FRS-231-NNN-N","price":300.73,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/BallScrewMiniMotors-Flange-NEMA23.jpg?v=1711479691","url":"https:\/\/pbclinear.com\/products\/bsr1002at7r-0200-frs-231-nnn-n","provider":"PBC Linear","version":"1.0","type":"link"}