{"product_id":"bsr1002at7r-0200-frs-140-nnn-n","title":"Ball Screw Linear Actuator 10mmx2mmx200mm NEMA 14 Motor, Flanged Nut BSR1002AT7R-0200-FRS-140-NNN-N","description":"\u003cp\u003eMiniature ball screw linear actuator with a NEMA 14 motor, a screw diameter of 10mm, a lead of 2mm and a length of 200mm. The flanged nut ensures easy installation, providing a compact and efficient solution for applications requiring precise linear motion. The assembly is delivered fully constructed.\u003cbr\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eBelongs to the miniature metric ball screw motor series.\u003c\/li\u003e\n\u003cli\u003eDiameter: 10 mm; Lead: 2 mm; Length: 200 mm.\u003c\/li\u003e\n\u003cli\u003eIncludes a NEMA 14 motor.\u003c\/li\u003e\n\u003cli\u003eFlanged nut for straightforward assembly.\u003c\/li\u003e\n\u003cli\u003eSupports up to 2.144 kN in static axial load.\u003c\/li\u003e\n\u003cli\u003eComes standard with no preload, with an option for preload.\u003c\/li\u003e\n\u003cli\u003eFixed and floating machined journal options.\u003c\/li\u003e\n\u003cli\u003eCustomizable for specific operational needs.\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44728898978013,"sku":"BSR1002AT7R-0200-FRS-140-NNN-N","price":307.46,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/BallScrewMiniMotors-Flange-NEMA14_8c146163-16cd-4be5-bf96-162bc15f7881.jpg?v=1711479655","url":"https:\/\/pbclinear.com\/products\/bsr1002at7r-0200-frs-140-nnn-n","provider":"PBC Linear","version":"1.0","type":"link"}