{"product_id":"bsr1002at7r-0200-cns-23p-nnn-n","title":"Ball Screw Linear Actuator 10mmx2mmx200mm BSR1002AT7R-0200-CNS-23P-NNN-N w\/ NEMA 23 Motor, Cylindrical Nut","description":"\u003cp\u003eMiniature Ball Screw Linear Actuator with a cylindrical nut, a screw diameter of 10mm, a lead of 2mm and a length of 200mm. This is a powerhouse of precision, part of our specialized miniature metric ball screw series, and designed to accommodate NEMA 23 Power Plus motors. It excels in applications requiring high torque and a compact design, ensuring optimal performance without bulk.\u003cbr\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eGrade 10\u003c\/li\u003e\n\u003cli\u003eDiameter: 10 mm; Lead: 2 mm; Length: 200 mm.\u003c\/li\u003e\n\u003cli\u003eDesigned for NEMA 23 Power Plus motors.\u003c\/li\u003e\n\u003cli\u003eIncorporates a space-efficient\u003cstrong\u003e \u003c\/strong\u003ecylindrical-style nut.\u003c\/li\u003e\n\u003cli\u003eCapable of up to 2.144 kN in static axial loads.\u003c\/li\u003e\n\u003cli\u003eStandard version without preload; preload option available.\u003c\/li\u003e\n\u003cli\u003eChoice between standard and customized machined journals.\u003c\/li\u003e\n\u003cli\u003eComes pre-assembled, with an unassembled option available.\u003c\/li\u003e\n\u003cli\u003eCustomizable to meet the demands of specific applications.\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44728898191581,"sku":"BSR1002AT7R-0200-CNS-23P-NNN-N","price":387.45,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/BallScrewMiniMotors-Cyl-NEMA23_1f1013d3-35c8-4de2-9437-f5c7d4a35ba1.jpg?v=1711479607","url":"https:\/\/pbclinear.com\/products\/bsr1002at7r-0200-cns-23p-nnn-n","provider":"PBC Linear","version":"1.0","type":"link"}