{"product_id":"bsr1002at7r-0200-cns-172-nnn-n","title":"Ball Screw Linear Actuator 10mmx2mmx200mm NEMA 17 Double Stack Motor, Cylindrical Nut BSR1002AT7R-0200-CNS-172-NNN-N","description":"\u003cp\u003eBall Screw Linear Actuator with a screw diameter of 10mm, a lead of 2mm and a length of 200mm. Designed to match the power of double stack NEMA 17 motors, this compact actuator ensures seamless operation in precision applications. The assembly is delivered fully constructed.\u003cbr\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eMiniature metric ball screw assembly variant.\u003c\/li\u003e\n\u003cli\u003eCylindrical Nut\u003c\/li\u003e\n\u003cli\u003eDiameter: 10 mm; Lead: 2 mm; Length: 200 mm.\u003c\/li\u003e\n\u003cli\u003eIncludes a double stack NEMA 17 motors.\u003c\/li\u003e\n\u003cli\u003eFeatures a compact, efficient cylindrical-style nut.\u003c\/li\u003e\n\u003cli\u003eStatic axial load capacity up to 2.144 kN.\u003c\/li\u003e\n\u003cli\u003eStandard configuration without preload; preload variant available.\u003c\/li\u003e\n\u003cli\u003eAvailable with both fixed and floating machined journals\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44728897241309,"sku":"BSR1002AT7R-0200-CNS-172-NNN-N","price":269.77,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/BallScrewMiniMotors-Cyl-NEMA17_0f846fb3-92e3-478c-b005-138c52a5823f.jpg?v=1711479594","url":"https:\/\/pbclinear.com\/products\/bsr1002at7r-0200-cns-172-nnn-n","provider":"PBC Linear","version":"1.0","type":"link"}