{"product_id":"bsr1002at7r-0200-cns-171-nnn-n","title":"Ball Screw Linear Actuator 10mmx2mmx200mm NEMA 17 Motor, Cylindrical Nut BSR1002AT7R-0200-CNS-171-NNN-N","description":"\u003cp\u003eBall Screw Linear Actuator with a screw diameter of 10mm, a lead of 2mm and a length of 200mm. The actuator marries the compactness required for small spaces with the high performance of single stack NEMA 17 motors. The assembly is delivered fully constructed.\u003cbr\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003ePart of the compact metric ball screw series.\u003c\/li\u003e\n\u003cli\u003eDiameter: 10 mm; Lead: 2 mm; Length: 200 mm.\u003c\/li\u003e\n\u003cli\u003eIncludes a NEMA 17 motor.\u003c\/li\u003e\n\u003cli\u003eCylindrical-style nut for a more compact form.\u003c\/li\u003e\n\u003cli\u003eSupports static axial loads up to 2.144 kN.\u003c\/li\u003e\n\u003cli\u003eNo preload as standard; preload available for increased precision.\u003c\/li\u003e\n\u003cli\u003eOptions for standard and special machined journals\u003c\/li\u003e\n\u003cli\u003eCustom designs available to meet unique specifications.\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44728897011933,"sku":"BSR1002AT7R-0200-CNS-171-NNN-N","price":243.72,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/BallScrewMiniMotors-Cyl-NEMA17_41356750-9c0b-4738-82de-c5bb80b11cf5.jpg?v=1711479591","url":"https:\/\/pbclinear.com\/products\/bsr1002at7r-0200-cns-171-nnn-n","provider":"PBC Linear","version":"1.0","type":"link"}