{"product_id":"bsr1002at7r-0200-cns-140-nnn-n","title":"Ball Screw Linear Actuator 10mmx2mmx200mm NEMA 14 Motor, Cylindrical Nut BSR1002AT7R-0200-CNS-140-NNN-N","description":"\u003cp\u003eMiniature ball screw linear actuator with a screw diameter of 10mm, a lead of 2mm and length of 200mm. Designed for larger diameter applications that require precise linear motion in compact spaces, it includes a NEMA 14 motor, offering enhanced capacity and precision.\u003cbr\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eA larger variant in the miniature metric ball screw series.\u003c\/li\u003e\n\u003cli\u003eDiameter: 10 mm; Lead: 2 mm; Length: 200 mm.\u003c\/li\u003e\n\u003cli\u003eIncludes a NEMA 14 motor.\u003c\/li\u003e\n\u003cli\u003eDesigned with a compact cylindrical-style nut.\u003c\/li\u003e\n\u003cli\u003eSupports up to 2.144 kN in static axial load.\u003c\/li\u003e\n\u003cli\u003eStandard version includes no preload; option for preload.\u003c\/li\u003e\n\u003cli\u003eAvailable with various machined journals.\u003c\/li\u003e\n\u003cli\u003eAssembled by standard; option for unassembled kit.\u003c\/li\u003e\n\u003cli\u003eCustomization available for unique requirements.\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44728896291037,"sku":"BSR1002AT7R-0200-CNS-140-NNN-N","price":263.1,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/BallScrewMiniMotors-Cyl-NEMA14_a5d38917-906c-4dcf-a34b-1a8ff90bad73.jpg?v=1711479564","url":"https:\/\/pbclinear.com\/products\/bsr1002at7r-0200-cns-140-nnn-n","provider":"PBC Linear","version":"1.0","type":"link"}