{"product_id":"bsr1002ap3g-0150-fls-nnd-nnn-n","title":"Ground Ball Screw BSR1002AP3G-0150-FLS-NND-NNN-N Flanged Nut, 10mm Dia. x 2mm Lead, Length: 150mm","description":"\u003cp\u003eGround Ball Screw 150mm long, 10mm diameter, 2mm lead is made using a flanged nut mounted on the left end and ground to a Grade 3 accuracy for tighter lead tolerance in high-precision positioning applications. Choose a ground ball screw for applications requiring high positioning accuracy, minimal backlash, and smooth, repeatable linear motion to exactly fit your application needs.\u003c\/p\u003e\u003cul\u003e\n\u003cli\u003eLength: 150mm\u003c\/li\u003e\n\u003cli\u003eDiameter: 10mm\u003c\/li\u003e\n\u003cli\u003eLead: 2mm\u003c\/li\u003e\n\u003cli\u003eNut Style: Flanged Nut\u003c\/li\u003e\n\u003cli\u003eAccuracy Grade: Grade 3\u003c\/li\u003e\n\u003cli\u003eDynamic Load Rating (Ca): 1455 N\u003c\/li\u003e\n\u003cli\u003eStatic Load Rating (C0a): 3275 N\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":48393680978141,"sku":"BSR1002AP3G-0150-FLS-NND-NNN-N","price":0.0,"currency_code":"USD","in_stock":false}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/bsr1002ap3g-0150-fls-nnd-nnn-n.webp?v=1787175043","url":"https:\/\/pbclinear.com\/products\/bsr1002ap3g-0150-fls-nnd-nnn-n","provider":"PBC Linear","version":"1.0","type":"link"}