{"product_id":"bsr0802atxr-0150-frs-nnn-nnn-n","title":"Ball Screw Assembly 8mmx2mmx150mm Flanged Nut BSR0802ATXR-0150-FRS-NNN-NNN-N","description":"\u003cp\u003eBall Screw Assembly with a Flanged Nut, made in the USA with an 8mm screw diameter, a 2mm lead and a 150mm length. This model, designed for compact applications, features a flange nut to the right that simplifies both installation and removal. The flanged nut is engineered for easy attachment to plates or blocks using bolts or screws through the pre-drilled holes, enhancing the assembly's reliability and performance.\u003cbr\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eSize: 8mm diameter x 2mm lead\u003c\/li\u003e\n\u003cli\u003eStandard, no preload, ensuring minimal backlash clearance up to 0.05 mm MAX\u003c\/li\u003e\n\u003cli\u003eStatic axial load capacity: up to 2.144 kN (482 lb.)\u003c\/li\u003e\n\u003cli\u003eFeatures a multi-liner ball return system for smooth operation\u003c\/li\u003e\n\u003cli\u003ePolymer wipers at both ends of the nut to prevent debris ingress\u003c\/li\u003e\n\u003cli\u003eAvailable in standard and special machined journals (Fixed or Floating)\u003c\/li\u003e\n\u003cli\u003eOptions for fixed and floating end blocks to suit various mounting requirements\u003c\/li\u003e\n\u003cli\u003eSupplied as assembled units for immediate use; unassembled versions available upon request\u003c\/li\u003e\n\u003cli\u003eCustom ball screw designs available to meet unique application needs\u003c\/li\u003e\n\u003cli\u003eStandard fit nut (0.05 mm max backlash)\u003c\/li\u003e\n\u003cli\u003eFor a transitional fit nut (0.008 mm to ≤3% preload), visit the configurator\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44858687520989,"sku":"BSR0802ATXR-0150-FRS-NNN-NNN-N","price":175.58,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/Flanged_Ball_Screw_Nut_8_x_2.webp?v=1766508659","url":"https:\/\/pbclinear.com\/products\/bsr0802atxr-0150-frs-nnn-nnn-n","provider":"PBC Linear","version":"1.0","type":"link"}