{"product_id":"bsr0802at7r-0250-frs-140-nnn-n","title":"Ball Screw Linear Actuator 8mmx2mmx250mm NEMA 14 Motor, Flanged Nut BSR0802AT7R-0250-FRS-140-NNN-N","description":"\u003cp\u003eBall screw linear actuator with a screw diameter of 8mm, a lead of 2mm and a length of 250mm. This is part of our miniature metric ball screw series. Includes a NEMA 14 motor. Features a flanged nut for easy integration and is perfect for space-sensitive, precision-oriented tasks. The assembly is delivered fully constructed.\u003cbr\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eComponent of the miniature metric ball screw series.\u003c\/li\u003e\n\u003cli\u003eDiameter: 8 mm; Lead: 2 mm; Length: 250 mm.\u003c\/li\u003e\n\u003cli\u003eIncludes a NEMA 14 motor.\u003c\/li\u003e\n\u003cli\u003eEasy installation with a flanged nut.\u003c\/li\u003e\n\u003cli\u003eCapable of handling static axial loads up to 2.144 kN.\u003c\/li\u003e\n\u003cli\u003eStandard model without preload; preload option available.\u003c\/li\u003e\n\u003cli\u003eVarious options for machined journals and end supports.\u003c\/li\u003e\n\u003cli\u003eCustom designs available to meet unique requirements.\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44728898945245,"sku":"BSR0802AT7R-0250-FRS-140-NNN-N","price":313.35,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/BallScrewMiniMotors-Flange-NEMA14_9b6dc331-e875-4886-b90f-52e598aedc22.jpg?v=1711479652","url":"https:\/\/pbclinear.com\/products\/bsr0802at7r-0250-frs-140-nnn-n","provider":"PBC Linear","version":"1.0","type":"link"}