{"product_id":"bsr0802at7r-0250-cns-171-nnn-n","title":"Ball Screw Linear Actuator 8mmx2mmx250mm NEMA 17 Motor, Cylindrical Nut BSR0802AT7R-0250-CNS-171-NNN-N","description":"\u003cp\u003eMiniature ball screw actuator with a screw diameter of 8mm, a lead of 2mm and a length of 250mm. Designed for those who require linear precision without compromise, includes a single stack NEMA 17 motor and a cylindrical nut. The assembly is delivered fully constructed.\u003cbr\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eComponent of the miniature metric ball screw collection.\u003c\/li\u003e\n\u003cli\u003eDiameter: 8 mm; Lead: 2 mm; Length: 250 mm.\u003c\/li\u003e\n\u003cli\u003eIncludes a NEMA 17 motor.\u003c\/li\u003e\n\u003cli\u003eCompact design achieved with cylindrical-style nut.\u003c\/li\u003e\n\u003cli\u003eCapable of withstanding static axial loads up to 2.144 kN.\u003c\/li\u003e\n\u003cli\u003eStandard no preload; option for preload to improve accuracy.\u003c\/li\u003e\n\u003cli\u003eMachined journals available in fixed or floating configurations\u003c\/li\u003e\n\u003cli\u003eCustomization options for specific operational needs\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44728896946397,"sku":"BSR0802AT7R-0250-CNS-171-NNN-N","price":249.61,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/BallScrewMiniMotors-Cyl-NEMA17_f2c50644-5ce7-48f8-97d2-66523aee6278.jpg?v=1711479588","url":"https:\/\/pbclinear.com\/products\/bsr0802at7r-0250-cns-171-nnn-n","provider":"PBC Linear","version":"1.0","type":"link"}