{"product_id":"bsr0802at7r-0250-cns-140-nnn-n","title":"Ball Screw Linear Actuator 8mmx2mmx250mm NEMA 14 Motor, Cylindrical Nut BSR0802AT7R-0250-CNS-140-NNN-N","description":"Small Ball Screw Actuator with a diameter of 8mm, a lead of 2mm and a length of 250mm. Designed for high precision in tight spaces, and includes a NEMA 14 motor. This part of our miniature ball screw series brings efficiency and precision to demanding tasks.\u003cbr\u003e\n\u003cul\u003e\n\u003cli\u003eCylindrical Nut\u003c\/li\u003e\n\u003cli\u003ePart of the compact metric ball screw series.\u003c\/li\u003e\n\u003cli\u003eDiameter: 8 mm; Lead: 2 mm; Length: 250 mm.\u003c\/li\u003e\n\u003cli\u003eIncludes a NEMA 14 motor.\u003c\/li\u003e\n\u003cli\u003eCompact assembly with cylindrical-style nut.\u003c\/li\u003e\n\u003cli\u003eStatic axial load support up to 2.144 kN.\u003c\/li\u003e\n\u003cli\u003eStandard model provided without preload; preload available.\u003c\/li\u003e\n\u003cli\u003eChoice of standard and special machined journals.\u003c\/li\u003e\n\u003cli\u003eComes pre-assembled; disassembled option available.\u003c\/li\u003e\n\u003cli\u003eCustomizable to meet specialized requirements.\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44728896258269,"sku":"BSR0802AT7R-0250-CNS-140-NNN-N","price":268.98,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/BallScrewMiniMotors-Cyl-NEMA14_dd3226b4-356e-45a6-aa26-41c1dc90e803.jpg?v=1711479562","url":"https:\/\/pbclinear.com\/products\/bsr0802at7r-0250-cns-140-nnn-n","provider":"PBC Linear","version":"1.0","type":"link"}