{"product_id":"bsr0802at7r-0150-frs-171-nnn-n","title":"Ball Screw Linear Actuator 8mmx2mmx150mm NEMA 17 Motor, Flanged Nut BSR0802AT7R-0150-FRS-171-NNN-N","description":"\u003cp\u003eMiniature ball screw actuator with a screw diameter of 8mm, a lead of 2mm and a length of 150mm. Marries precision with a compact design. Includes a NEMA 17 single stack motor and featuring a flanged nut, it is perfect for precise operations in limited spaces. The assembly is delivered fully constructed.\u003cbr\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eA core component of the miniature metric ball screw series.\u003c\/li\u003e\n\u003cli\u003eDiameter: 8 mm; Lead: 2 mm; Length: 150 mm.\u003c\/li\u003e\n\u003cli\u003eIncludes a NEMA 17 single stack motor.\u003c\/li\u003e\n\u003cli\u003eEasy-to-use flanged nut for quick mounting.\u003c\/li\u003e\n\u003cli\u003eStatic axial load capability up to 2.144 kN.\u003c\/li\u003e\n\u003cli\u003eStandard configuration includes no preload; option for preload available.\u003c\/li\u003e\n\u003cli\u003eSelection of machined journals and end support options.\u003c\/li\u003e\n\u003cli\u003eCustom designs available for unique requirements.\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44728899305693,"sku":"BSR0802AT7R-0150-FRS-171-NNN-N","price":282.2,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/BallScrewMiniMotors-Flange_1c37a02d-7d60-49a8-9c7b-945fa6226c5f.jpg?v=1729702665","url":"https:\/\/pbclinear.com\/products\/bsr0802at7r-0150-frs-171-nnn-n","provider":"PBC Linear","version":"1.0","type":"link"}