{"product_id":"bsr0802at7r-0150-frs-140-nnn-n","title":"Ball Screw Linear Actuator 8mmx2mmx150mm NEMA 14 Motor, Flanged Nut BSR0802AT7R-0150-FRS-140-NNN-N","description":"\u003cp\u003eMiniature Ball Screw Actuator with a screw diameter of 8mm, a lead of 2mm and a length of 150mm. Includes a NEMA 14 motor. The flanged nut facilitates easy assembly and maintenance, making it perfect for applications requiring high precision and efficiency. The assembly is delivered fully constructed.\u003cbr\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eIntegral to the miniature metric ball screw motor series.\u003c\/li\u003e\n\u003cli\u003eDiameter: 8 mm; Lead: 2 mm; Length: 150 mm.\u003c\/li\u003e\n\u003cli\u003eIncludes a NEMA 14 motor.\u003c\/li\u003e\n\u003cli\u003eFlanged nut for simplified mounting.\u003c\/li\u003e\n\u003cli\u003eStatic axial load capacity up to 2.144 kN.\u003c\/li\u003e\n\u003cli\u003eNo preload standard, with an option for preload.\u003c\/li\u003e\n\u003cli\u003eSelection of machined journals and end supports.\u003c\/li\u003e\n\u003cli\u003eCustomizable according to specific application demands.\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44728898912477,"sku":"BSR0802AT7R-0150-FRS-140-NNN-N","price":301.58,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/BallScrewMiniMotors-Flange-NEMA14_dff402eb-ffb8-4d5d-9f0a-6455098d5cbf.jpg?v=1711479650","url":"https:\/\/pbclinear.com\/products\/bsr0802at7r-0150-frs-140-nnn-n","provider":"PBC Linear","version":"1.0","type":"link"}