{"product_id":"bsr0802at7r-0150-cns-171-nnn-n","title":"Ball Screw Linear Actuator BSR0802AT7R-0150-CNS-171-NNN-N Cylindrical Nut, 8mmx2mmx150mm, NEMA 17 Motor","description":"\u003cp\u003eMiniature ball screw actuator, 8mm screw, 2mm lead, 150mm, NEMA 17. Part of the BSR series, this high-precision metric assembly includes a compact cylindrical-style ball nut and is delivered fully constructed. The standard configuration has no preload, with a preload option available for improved rigidity and positioning performance. Standard or specially machined journals and other custom options are available for specialized applications.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eIntegral part of the miniature metric ball screw family.\u003c\/li\u003e\n\u003cli\u003eDiameter: 8 mm; Lead: 2 mm; Length: 150 mm.\u003c\/li\u003e\n\u003cli\u003eIncludes a single stack NEMA 17 motor.\u003c\/li\u003e\n\u003cli\u003eCylindrical-style nut for reduced footprint.\u003c\/li\u003e\n\u003cli\u003eStatic axial load capacity of up to 2.144 kN.\u003c\/li\u003e\n\u003cli\u003eStandard, no preload configuration; preload option for better performance\u003c\/li\u003e\n\u003cli\u003eOffers standard and special machined journals\u003c\/li\u003e\n\u003cli\u003eCustomizable to meet specialized needs\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44728896880861,"sku":"BSR0802AT7R-0150-CNS-171-NNN-N","price":237.84,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/BallScrewMiniMotors-Cyl-NEMA17_17c648c3-aa0e-4920-a734-3db4bb20ac6a.jpg?v=1711479585","url":"https:\/\/pbclinear.com\/products\/bsr0802at7r-0150-cns-171-nnn-n","provider":"PBC Linear","version":"1.0","type":"link"}