{"product_id":"bsr0802at7r-0150-cns-140-nnn-n","title":"Ball Screw Linear Actuator 8mmx2mmx150mm NEMA 14 Motor, Cylindrical Nut BSR0802AT7R-0150-CNS-140-NNN-N","description":"\u003cp\u003eMiniature ball screw actuator with a cylindrical nut that has a NEMA 14 motor which is designed for space-sensitive applications with its unique dimensions and lead of 2mm. The screw diameter is 8mm and the length is 150mm.\u003cbr\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eCylindrical Nut\u003c\/li\u003e\n\u003cli\u003eComponent of the miniature metric ball screw collection.\u003c\/li\u003e\n\u003cli\u003eDiameter: 8 mm; Lead: 2 mm; Length: 150 mm.\u003c\/li\u003e\n\u003cli\u003eIncludes a NEMA 14 motor.\u003c\/li\u003e\n\u003cli\u003eFeatures a space-saving cylindrical-style nut.\u003c\/li\u003e\n\u003cli\u003eDesigned to withstand up to 2.144 kN static axial load.\u003c\/li\u003e\n\u003cli\u003eComes with a standard no preload; preload version available.\u003c\/li\u003e\n\u003cli\u003eFixed and floating machined journals are available.\u003c\/li\u003e\n\u003cli\u003eAssembled by default, with an option for kit form.\u003c\/li\u003e\n\u003cli\u003eCustom designs available for specific needs.\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44728896225501,"sku":"BSR0802AT7R-0150-CNS-140-NNN-N","price":257.21,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/BallScrewMiniMotors-Cyl-NEMA14_cbceb2ad-fd2f-46d4-9a5f-d63576b61f09.jpg?v=1711479559","url":"https:\/\/pbclinear.com\/products\/bsr0802at7r-0150-cns-140-nnn-n","provider":"PBC Linear","version":"1.0","type":"link"}