{"product_id":"bsr08025txr-0150-trs-nnn-nnn-n","title":"Ball Screw Assembly 8mmx2.5mmx150mm Threaded Nut BSR08025TXR-0150-TRS-NNN-NNN-N","description":"\u003cp class=\"MsoNormal\"\u003eMiniature Ball Screw Assembly with an 8mm diameter Grade 10 Ball Screw. Combining speed with extended length, the 150mm version offers the benefits of a 2.5mm lead, suitable for applications requiring quick positioning over longer distances.\u003cbr style=\"mso-special-character: line-break;\"\u003e\u003c!--[endif]--\u003e\u003c\/p\u003e\n\u003cul style=\"margin-top: 0in;\" type=\"disc\"\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eCylindrical nut with external thread facing right\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eExternal threads allow for simple and secure mounting\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eNo wipers\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003ePrecision rolled ball screws achieve high accuracy over the length of the screw\u003c\/li\u003e\n\u003cli class=\"MsoNormal\" style=\"mso-list: l0 level1 lfo1; tab-stops: list .5in;\"\u003eNut with thread facing left and custom lengths available on the configurator\u003c\/li\u003e\n\u003cli\u003eStandard fit nut (0.05 mm max backlash)\u003c\/li\u003e\n\u003cli\u003eFor a transitional fit nut (0.008 mm to ≤3% preload), visit the configurator\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":47302405554397,"sku":"BSR08025TXR-0150-TRS-NNN-NNN-N","price":146.27,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/ThreadedBallScrewNut8x2.5.webp?v=1769205407","url":"https:\/\/pbclinear.com\/products\/bsr08025txr-0150-trs-nnn-nnn-n","provider":"PBC Linear","version":"1.0","type":"link"}