{"product_id":"bsr08025t7r-0250-frs-171-nnn-n","title":"Ball Screw Linear Actuator 8mmx2.5mmx250mm NEMA 17 Motor, Flanged Nut BSR08025T7R-0250-FRS-171-NNN-N","description":"\u003cp\u003eMiniature linear ball screw actuator with a screw diameter of 8mm, a lead of 2.5mm and a length of 250mm. Includes a NEMA 17 single stack motor and a flanged nut, it’s tailored for applications where space is at a premium but precision cannot be compromised. The assembly is delivered fully constructed.\u003cbr\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003ePart of the compact metric ball screw series.\u003c\/li\u003e\n\u003cli\u003eDiameter: 8 mm; Lead: 2.5 mm; Length: 250 mm.\u003c\/li\u003e\n\u003cli\u003eIncludes a NEMA 17 single stack motor.\u003c\/li\u003e\n\u003cli\u003eConvenient flanged nut for easy assembly.\u003c\/li\u003e\n\u003cli\u003eSupports static axial loads up to 2.144 kN.\u003c\/li\u003e\n\u003cli\u003eNo preload as standard, with an option for additional precision.\u003c\/li\u003e\n\u003cli\u003eVarious machined journals and end supports available.\u003c\/li\u003e\n\u003cli\u003eCustomizable to fit specialized operational needs.\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44728899272925,"sku":"BSR08025T7R-0250-FRS-171-NNN-N","price":293.98,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/BallScrewMiniMotors-Flange_8eb748e1-ea41-4bbc-b342-5e2007423d38.jpg?v=1729702634","url":"https:\/\/pbclinear.com\/products\/bsr08025t7r-0250-frs-171-nnn-n","provider":"PBC Linear","version":"1.0","type":"link"}