{"product_id":"bsr08025t7r-0250-frs-140-nnn-n","title":"Ball Screw Linear Actuator 8mmx2.5mmx250mm NEMA 14 Motor, Flanged Nut BSR08025T7R-0250-FRS-140-NNN-N","description":"\u003cp\u003eBall Screw Linear Actuator with a screw diameter of 8mm, a lead of 2.5mm and a length of 250mm. This is designed for compact applications that require precise linear movements. Including a NEMA 14 motor and featuring a user-friendly flanged nut, this model is ideal for advanced applications where space is at a premium and precision is crucial.\u003cbr\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003ePart of the miniature metric ball screw series.\u003c\/li\u003e\n\u003cli\u003eDiameter: 8 mm; Lead: 2.5 mm; Length: 250 mm.\u003c\/li\u003e\n\u003cli\u003eIncludes a NEMA 14 motor.\u003c\/li\u003e\n\u003cli\u003eEasy-to-mount flanged nut.\u003c\/li\u003e\n\u003cli\u003eSupports static axial loads up to 2.144 kN.\u003c\/li\u003e\n\u003cli\u003eStandard model includes no preload; preload option available.\u003c\/li\u003e\n\u003cli\u003eAvailable with standard and special machined journals.\u003c\/li\u003e\n\u003cli\u003eFixed and floating end block options.\u003c\/li\u003e\n\u003cli\u003eComes pre-assembled, with an option for unassembled format.\u003c\/li\u003e\n\u003cli\u003eCustomizable to fit specific project needs.\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44728898846941,"sku":"BSR08025T7R-0250-FRS-140-NNN-N","price":313.35,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/BallScrewMiniMotors-Flange-NEMA14_065935d3-8d5f-4b07-bd1d-39b9204b93e2.jpg?v=1711479646","url":"https:\/\/pbclinear.com\/products\/bsr08025t7r-0250-frs-140-nnn-n","provider":"PBC Linear","version":"1.0","type":"link"}