{"product_id":"bsr08025t7r-0250-cns-171-nnn-n","title":"Ball Screw Linear Actuator 8mmx2.5mmx250mm NEMA 17 Motor, Cylindrical Nut BSR08025T7R-0250-CNS-171-NNN-N","description":"\u003cp\u003eBall Screw Actuator with a cylindrical nut, a diameter of 8mm, a lead of 2.5mm and a length of 250mm. Combines the precision required for delicate applications with the compact design essential for space-restricted environments. Comes with a single stack NEMA 17 motor. The assembly is delivered fully constructed.\u003cbr\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eMiniature metric ball screw series component.\u003c\/li\u003e\n\u003cli\u003eDiameter: 8 mm; Lead: 2.5 mm; Length: 250 mm.\u003c\/li\u003e\n\u003cli\u003eIncludes a NEMA 17 motor.\u003c\/li\u003e\n\u003cli\u003eDesigned with a compact cylindrical-style nut.\u003c\/li\u003e\n\u003cli\u003eUp to 2.144 kN static axial load support.\u003c\/li\u003e\n\u003cli\u003eNo preload as standard; option for preload available.\u003c\/li\u003e\n\u003cli\u003eSelection of machined journals and end supports\u003c\/li\u003e\n\u003cli\u003eCustom design options for specific applications\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44728896749789,"sku":"BSR08025T7R-0250-CNS-171-NNN-N","price":249.61,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/BallScrewMiniMotors-Cyl-NEMA17_010dfd1e-e5a2-49fe-8c76-0a946b1e3b5d.jpg?v=1711479583","url":"https:\/\/pbclinear.com\/products\/bsr08025t7r-0250-cns-171-nnn-n","provider":"PBC Linear","version":"1.0","type":"link"}