{"product_id":"bsr08025t7r-0150-frs-171-nnn-n","title":"Ball Screw Linear Actuator BSR08025T7R-0150-FRS-171-NNN-N 8mmx2.5mmx150mm NEMA 17 Motor, Flanged Nut","description":"\u003cp\u003eMiniature ball screw linear actuator with a screw diameter of 8mm, a lead of 2.5mm and a length of 150mm. Designed for compact applications. Includes a NEMA 17 single stack motor. Features a flanged nut for straightforward integration, ideal for scenarios requiring precise linear motion. The assembly is delivered fully constructed.\u003cbr\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eSpecialized unit within the miniature metric ball screw lineup.\u003c\/li\u003e\n\u003cli\u003eDiameter: 8 mm; Lead: 2.5 mm; Length: 150 mm.\u003c\/li\u003e\n\u003cli\u003eIncludes a NEMA 17 single stack motor.\u003c\/li\u003e\n\u003cli\u003eFlanged nut for ease of installation and removal.\u003c\/li\u003e\n\u003cli\u003eCan handle static axial loads up to 2.144 kN.\u003c\/li\u003e\n\u003cli\u003eStandard without preload; preload version for tighter control.\u003c\/li\u003e\n\u003cli\u003eAvailable with a range of machined journals and end configurations.\u003c\/li\u003e\n\u003cli\u003eCustomizable to specific application requirements.\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44728899240157,"sku":"BSR08025T7R-0150-FRS-171-NNN-N","price":282.2,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/BallScrewMiniMotors-Flange_c820574d-64d6-4883-933e-34ed06718176.jpg?v=1729702600","url":"https:\/\/pbclinear.com\/products\/bsr08025t7r-0150-frs-171-nnn-n","provider":"PBC Linear","version":"1.0","type":"link"}