{"product_id":"bsr08025t7r-0150-frs-140-nnn-n","title":"Ball Screw Linear Actuator 8mmx2.5mmx150mm NEMA 14 Motor, Flanged Nut BSR08025T7R-0150-FRS-140-NNN-N","description":"\u003cp\u003eMiniature Ball Screw Linear Actuator with a screw diameter of 8mm, a lead of 2.5mm and a length of 150mm. This is a unique combination of compact design and high performance, including a NEMA 14 motor. It features a flanged nut for easy installation, suited for high-precision applications where space and efficiency are key.\u003cbr\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eA specialized unit in the miniature metric ball screw lineup.\u003c\/li\u003e\n\u003cli\u003eDiameter: 8 mm; Lead: 2.5 mm; Length: 150 mm.\u003c\/li\u003e\n\u003cli\u003eIncludes a NEMA 14 motor.\u003c\/li\u003e\n\u003cli\u003eInstallation-friendly flanged nut.\u003c\/li\u003e\n\u003cli\u003eStatic axial load capacity up to 2.144 kN.\u003c\/li\u003e\n\u003cli\u003eComes standard without preload; preload option for superior performance.\u003c\/li\u003e\n\u003cli\u003eSelection includes various machined journals and end designs.\u003c\/li\u003e\n\u003cli\u003eAvailable in assembled form, with an option for component delivery.\u003c\/li\u003e\n\u003cli\u003eCustom design services available to fulfill specific requirements.\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44728898814173,"sku":"BSR08025T7R-0150-FRS-140-NNN-N","price":301.58,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/BallScrewMiniMotors-Flange-NEMA14_56c14fc5-5d7a-4ec8-8f22-7514a94516d5.jpg?v=1711479643","url":"https:\/\/pbclinear.com\/products\/bsr08025t7r-0150-frs-140-nnn-n","provider":"PBC Linear","version":"1.0","type":"link"}