{"product_id":"bsr08025t7r-0150-cns-171-nnn-n","title":"Ball Screw Linear Actuator 8mmx2.5mmx150mm NEMA 17 Motor, Cylindrical Nut BSR08025T7R-0150-CNS-171-NNN-N","description":"\u003cp\u003eMiniature ball screw actuator featuring an 8mm screw diameter, 2.5mm lead, and 150mm length. It's designed for high-accuracy applications in compact spaces, perfectly complementing our single stack NEMA 17 motor with its unique lead and cylindrical nut design. The assembly is delivered fully constructed.\u003cbr\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eMiniature metric ball screw assembly.\u003c\/li\u003e\n\u003cli\u003eDiameter: 8 mm; Lead: 2.5 mm; Length: 150 mm.\u003c\/li\u003e\n\u003cli\u003eIncludes a single stack NEMA 17 motor.\u003c\/li\u003e\n\u003cli\u003eCompact cylindrical-style nut for streamlined assembly.\u003c\/li\u003e\n\u003cli\u003eStatic axial load capability up to 2.144 kN.\u003c\/li\u003e\n\u003cli\u003eAvailable with no preload; option for preload to enhance rigidity.\u003c\/li\u003e\n\u003cli\u003eStandard and special machined journals available\u003c\/li\u003e\n\u003cli\u003eCustomization available for unique requirements\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44728896717021,"sku":"BSR08025T7R-0150-CNS-171-NNN-N","price":237.84,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/BallScrewMiniMotors-Cyl-NEMA17_13212ffc-0a38-4a86-8188-3c476b209ab4.jpg?v=1711479580","url":"https:\/\/pbclinear.com\/products\/bsr08025t7r-0150-cns-171-nnn-n","provider":"PBC Linear","version":"1.0","type":"link"}