{"product_id":"bsr0801at7r-0250-frs-171-nnn-n","title":"Ball Screw Linear Actuator 8mmx1mmx250mm NEMA 17 Motor, Flanged Nut BSR0801AT7R-0250-FRS-171-NNN-N","description":"\u003cp\u003eBall Screw Actuator with a screw diameter of 8mm, a lead of 1mm and a length of 250mm, including a NEMA 17 single stack motor. The flanged nut enhances ease of use, ensuring high precision in compact applications. The assembly is delivered fully constructed.\u003cbr\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eIntegral to the miniature metric ball screw motor series.\u003c\/li\u003e\n\u003cli\u003eDiameter: 8 mm; Lead: 1 mm; Length: 250 mm.\u003c\/li\u003e\n\u003cli\u003eIncludes a NEMA 17 single stack motor.\u003c\/li\u003e\n\u003cli\u003eInstallation-friendly flanged nut.\u003c\/li\u003e\n\u003cli\u003eStatic axial load capacity up to 2.144 kN.\u003c\/li\u003e\n\u003cli\u003eStandard setup includes no preload; option for preload to improve rigidity.\u003c\/li\u003e\n\u003cli\u003eSelection of standard and special machined journals.\u003c\/li\u003e\n\u003cli\u003eCustom design options to accommodate specific operational needs.\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44728899174621,"sku":"BSR0801AT7R-0250-FRS-171-NNN-N","price":293.98,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/BallScrewMiniMotors-Flange_752ce3d2-cbe8-442a-a7fb-cfabff456010.jpg?v=1729702542","url":"https:\/\/pbclinear.com\/products\/bsr0801at7r-0250-frs-171-nnn-n","provider":"PBC Linear","version":"1.0","type":"link"}