{"product_id":"bsr0801at7r-0250-cns-171-nnn-n","title":"Ball Screw Linear Actuator 8mmx1mmx250mm NEMA 17 Motor, Cylindrical Nut BSR0801AT7R-0250-CNS-171-NNN-N","description":"\u003cp\u003eMiniature ball screw linear actuator with a cylindrical nut, 8mm screw diameter, 1mm lead, 250mm length, and a NEMA 17 single-stack motor. The cylindrical nut and compact motor suit space-limited applications. The unit is delivered fully assembled.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eIntegrated into the miniature metric ball screw lineup.\u003c\/li\u003e\n\u003cli\u003eDiameter: 8 mm; Lead: 2 mm; Length: 250 mm.\u003c\/li\u003e\n\u003cli\u003eIncludes a single stack NEMA 17 motor.\u003c\/li\u003e\n\u003cli\u003eEfficient, compact design with cylindrical-style nut.\u003c\/li\u003e\n\u003cli\u003eHandles up to 2.144 kN in static axial load.\u003c\/li\u003e\n\u003cli\u003eStandard setup includes no preload, with preload available.\u003c\/li\u003e\n\u003cli\u003eFixed and floating end support options\u003cbr\u003e\n\u003c\/li\u003e\n\u003cli\u003eCustomization options to suit specific demands.\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44728896684253,"sku":"BSR0801AT7R-0250-CNS-171-NNN-N","price":249.61,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/BallScrewMiniMotors-Cyl-NEMA17_13467c0d-c22b-42de-a1ed-7cf5e7465dc1.jpg?v=1711479577","url":"https:\/\/pbclinear.com\/products\/bsr0801at7r-0250-cns-171-nnn-n","provider":"PBC Linear","version":"1.0","type":"link"}