{"product_id":"bsr0801at7r-0250-cns-140-nnn-n","title":"Ball Screw Linear Actuator 8mmx1mmx250mm NEMA 14 Motor, Cylindrical Nut BSR0801AT7R-0250-CNS-140-NNN-N","description":"\u003cp\u003eBall screw actuator with an 8mm screw diameter, 1mm lead, 250mm length, cylindrical nut, and NEMA 14 motor. The compact assembly supports static axial loads up to 2.144kN and is supplied pre-assembled. No preload is standard; preload is available for greater precision. Standard and custom screw-end journal machining is available, along with disassembly and other custom design options.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eBelongs to the miniature metric ball screw series.\u003c\/li\u003e\n\u003cli\u003eDiameter: 8 mm; Lead: 1 mm; Length: 250 mm.\u003c\/li\u003e\n\u003cli\u003eIncludes a NEMA 14 motor.\u003c\/li\u003e\n\u003cli\u003eStreamlined design with cylindrical-style nut.\u003c\/li\u003e\n\u003cli\u003eHandles static axial loads up to 2.144 kN.\u003c\/li\u003e\n\u003cli\u003eAvailable without preload; preload variant for increased accuracy.\u003c\/li\u003e\n\u003cli\u003eSelection includes standard and special machined journals.\u003c\/li\u003e\n\u003cli\u003ePre-assembled with an option for disassembly.\u003c\/li\u003e\n\u003cli\u003eOptions for custom design on request.\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44728895930589,"sku":"BSR0801AT7R-0250-CNS-140-NNN-N","price":268.98,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/BallScrewMiniMotors-Cyl-NEMA14_ad92d548-a917-4fa4-90a9-88a03deda0bf.jpg?v=1711479552","url":"https:\/\/pbclinear.com\/products\/bsr0801at7r-0250-cns-140-nnn-n","provider":"PBC Linear","version":"1.0","type":"link"}