{"product_id":"bsr0801at7r-0150-frs-171-nnn-n","title":"Ball Screw Linear Actuator 8mmx1mmx150mm NEMA 17 Motor, Flanged Nut BSR0801AT7R-0150-FRS-171-NNN-N","description":"\u003cp\u003eBall Screw Linear Actuator with a screw diameter of 8mm, a lead of 1mm and a length of 150mm. Includes a NEMA 17 single stack motor and equipped with a flanged nut, it's perfect for precise movements in confined setups. The assembly is delivered fully constructed.\u003cbr\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003ePart of the miniature metric ball screw collection.\u003c\/li\u003e\n\u003cli\u003eDiameter: 8 mm; Lead: 1 mm; Length: 150 mm.\u003c\/li\u003e\n\u003cli\u003eIncludes a NEMA 17 single stack motor.\u003c\/li\u003e\n\u003cli\u003eFlanged nut facilitates quick mounting and disassembly.\u003c\/li\u003e\n\u003cli\u003eStatic axial load up to 2.144 kN.\u003c\/li\u003e\n\u003cli\u003eNo preload standard; preload available for enhanced performance.\u003c\/li\u003e\n\u003cli\u003eAvailable with various machined journals and end supports.\u003c\/li\u003e\n\u003cli\u003eOffers customizable solutions to meet particular requirements.\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44728899109085,"sku":"BSR0801AT7R-0150-FRS-171-NNN-N","price":282.2,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/BallScrewMiniMotors-Flange_b6336846-6a26-41c8-aa86-5b961f7aab07.jpg?v=1729702509","url":"https:\/\/pbclinear.com\/products\/bsr0801at7r-0150-frs-171-nnn-n","provider":"PBC Linear","version":"1.0","type":"link"}