{"product_id":"bsr0801at7r-0150-frs-140-nnn-n","title":"Ball Screw Linear Actuator 8mmx1mmx150mm NEMA 14 Motor, Flanged Nut BSR0801AT7R-0150-FRS-140-NNN-N","description":"\u003cp\u003eBall screw linear actuator with an 8mm screw diameter, a lead of 1mm and a length of 150mm. Includes a NEMA 14 motor. The flanged nut makes mounting simple, supporting high precision and efficiency in limited space environments. The assembly is delivered fully constructed.\u003cbr\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eComponent of the miniature metric ball screw series.\u003c\/li\u003e\n\u003cli\u003eDiameter: 8 mm; Lead: 1 mm; Length: 150 mm.\u003c\/li\u003e\n\u003cli\u003eIncludes a NEMA 14.\u003c\/li\u003e\n\u003cli\u003eEasy-to-install flanged nut.\u003c\/li\u003e\n\u003cli\u003eStatic axial load capacity of up to 2.144 kN.\u003c\/li\u003e\n\u003cli\u003eNo preload as standard, with an option for increased rigidity.\u003c\/li\u003e\n\u003cli\u003eStandard and special machined journals available.\u003c\/li\u003e\n\u003cli\u003eBoth fixed and floating end blocks offered.\u003c\/li\u003e\n\u003cli\u003eCustomization available upon request.\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44728898748637,"sku":"BSR0801AT7R-0150-FRS-140-NNN-N","price":301.58,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/BallScrewMiniMotors-Flange-NEMA14_785d5e3b-5865-4065-8c73-9aa7afbb6a19.jpg?v=1711479637","url":"https:\/\/pbclinear.com\/products\/bsr0801at7r-0150-frs-140-nnn-n","provider":"PBC Linear","version":"1.0","type":"link"}