{"product_id":"bsr0801at7r-0150-cns-171-nnn-n","title":"Ball Screw Linear Actuator 8mmx1mmx150mm NEMA 17 Motor, Cylindrical Nut BSR0801AT7R-0150-CNS-171-NNN-N","description":"\u003cp\u003eBall Screw Linear Actuator with a screw diameter of 8mm, a lead of 2mm and 150mm length. Designed for space-sensitive applications, it provides unparalleled accuracy and efficiency when combined with our single stack NEMA 17 motor. The assembly is delivered fully constructed.\u003cbr\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003ePart of the miniature metric ball screw series.\u003c\/li\u003e\n\u003cli\u003eDiameter: 8 mm; Lead: 2 mm; Length: 150 mm.\u003c\/li\u003e\n\u003cli\u003eIncludes a NEMA 17 motor\u003c\/li\u003e\n\u003cli\u003eCylindrical Nut\u003c\/li\u003e\n\u003cli\u003eCompact assembly facilitated by cylindrical-style nut.\u003c\/li\u003e\n\u003cli\u003eCapable of withstanding static axial loads up to 2.144 kN.\u003c\/li\u003e\n\u003cli\u003eStandard model without preload; optional preload for greater precision.\u003c\/li\u003e\n\u003cli\u003eIncludes options for both fixed and floating machined journals\u003cbr\u003e\n\u003c\/li\u003e\n\u003cli\u003eCustom design services for specialized application needs.\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44728896585949,"sku":"BSR0801AT7R-0150-CNS-171-NNN-N","price":237.84,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/BallScrewMiniMotors-Cyl-NEMA17_9807ef82-7b1d-4519-9870-63000f6e384f.jpg?v=1711479575","url":"https:\/\/pbclinear.com\/products\/bsr0801at7r-0150-cns-171-nnn-n","provider":"PBC Linear","version":"1.0","type":"link"}