{"product_id":"bsr0801at7r-0150-cns-140-nnn-n","title":"Ball Screw Linear Actuator 8mmx1mmx150mm NEMA 14 Motor, Cylindrical Nut BSR0801AT7R-0150-CNS-140-NNN-N","description":"\u003cp\u003eMiniature ball screw linear actuator with a screw diameter of 8mm, a lead of 1mm and a length of 150mm. Includes a NEMA 14 motor and brings enhanced precision to compact spaces. The assembly is delivered fully constructed.\u003cbr\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003ePart of the miniature metric ball screw collection.\u003c\/li\u003e\n\u003cli\u003eDiameter: 8 mm; Lead: 1 mm; Length: 150 mm.\u003c\/li\u003e\n\u003cli\u003eIncludes a NEMA 14 motor.\u003c\/li\u003e\n\u003cli\u003eCompact design with cylindrical-style nut.\u003c\/li\u003e\n\u003cli\u003eUp to 2.144 kN static axial load capacity.\u003c\/li\u003e\n\u003cli\u003eStandard version has no preload; option for preload.\u003c\/li\u003e\n\u003cli\u003eComes with fixed or floating machined journals\u003c\/li\u003e\n\u003cli\u003eCustomizable according to specific needs\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44728895865053,"sku":"BSR0801AT7R-0150-CNS-140-NNN-N","price":257.21,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/BallScrewMiniMotors-Cyl-NEMA14_da38db82-1a9e-46ff-9535-609fb88b103a.jpg?v=1711479549","url":"https:\/\/pbclinear.com\/products\/bsr0801at7r-0150-cns-140-nnn-n","provider":"PBC Linear","version":"1.0","type":"link"}