{"product_id":"bsr0601at7r-0250-frs-171-nnn-n","title":"Ball Screw Linear Actuator 6mmx1mmx250mm NEMA 17 Motor, Flanged Nut BSR0601AT7R-0250-FRS-171-NNN-N","description":"\u003cp\u003eBall screw linear actuator with a 6mm screw diameter, a lead of 1mm and a length of 250mm. The assembly includes a NEMA 17 single stack motor. The flanged nut allows for straightforward assembly and maintenance, making it ideal for applications demanding precision and compactness. The assembly is delivered fully constructed.\u003cbr\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eIntegral to the miniature metric ball screw motor series.\u003c\/li\u003e\n\u003cli\u003eDiameter: 6 mm; Lead: 1 mm; Length: 250 mm.\u003c\/li\u003e\n\u003cli\u003eIncludes a NEMA 17 single stack motor.\u003c\/li\u003e\n\u003cli\u003eEasy-to-mount flanged nut.\u003c\/li\u003e\n\u003cli\u003eSupports static axial loads up to 2.144 kN.\u003c\/li\u003e\n\u003cli\u003eComes standard without preload; preload option for higher accuracy.\u003c\/li\u003e\n\u003cli\u003eCustomizable configurations available for specialized projects.\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44728899076317,"sku":"BSR0601AT7R-0250-FRS-171-NNN-N","price":293.98,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/BallScrewMiniMotors-Flange_bc306776-b33b-4478-b064-a39b1ab52219.jpg?v=1729702461","url":"https:\/\/pbclinear.com\/products\/bsr0601at7r-0250-frs-171-nnn-n","provider":"PBC Linear","version":"1.0","type":"link"}