{"product_id":"bsr0601at7r-0250-frs-140-nnn-n","title":"Ball Screw Linear Actuator 6mmx1mmx250mm NEMA 14 Motor, Flanged Nut BSR0601AT7R-0250-FRS-140-NNN-N","description":"\u003cp\u003eMiniature Ball Screw Linear Actuator with a screw diameter of 6mm, a lead of 1mm and a length of 250mm. Includes a NEMA 14 motor and uses a flanged nut to facilitate easy installation and removal. Ideal for applications with spatial constraints. The assembly is delivered fully constructed.\u003cbr\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003ePart of the miniature metric ball screw motor series.\u003c\/li\u003e\n\u003cli\u003eDiameter: 6 mm; Lead: 1 mm; Length: 250 mm.\u003c\/li\u003e\n\u003cli\u003eIncludes a NEMA 14 motor.\u003c\/li\u003e\n\u003cli\u003eFlanged nut ensures ease of installation.\u003c\/li\u003e\n\u003cli\u003eStatic axial load support up to 2.144 kN.\u003c\/li\u003e\n\u003cli\u003eStandard configuration includes no preload; preload option for enhanced accuracy.\u003c\/li\u003e\n\u003cli\u003eVariety in machined journals and end supports.\u003c\/li\u003e\n\u003cli\u003eOptions for customization to meet unique project needs.\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44728898715869,"sku":"BSR0601AT7R-0250-FRS-140-NNN-N","price":313.35,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/BallScrewMiniMotors-Flange-NEMA14_946d7faf-edd7-4e9a-84e9-800832d7ab88.jpg?v=1711479634","url":"https:\/\/pbclinear.com\/products\/bsr0601at7r-0250-frs-140-nnn-n","provider":"PBC Linear","version":"1.0","type":"link"}