{"product_id":"bsr0601at7r-0250-frs-111-nnn-n","title":"Ball Screw Linear Actuator 6mmx1mmx250mm Flanged Nut, NEMA 11 Motor BSR0601AT7R-0250-FRS-111-NNN-N","description":"\u003cp\u003eBall Screw Linear Actuator with a flanged nut, a 6mm screw diameter, a 1mm lead and a 250mm length. Includes a NEMA 11 motor and features a user-friendly flanged nut, making it an excellent choice for applications requiring high precision in small spaces. The assembly is delivered fully constructed.\u003cbr\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eIntegral component of the miniature metric ball screw series.\u003c\/li\u003e\n\u003cli\u003eDiameter: 6 mm; Lead: 1 mm; Length: 250 mm.\u003c\/li\u003e\n\u003cli\u003eIncludes a NEMA 11 motor.\u003c\/li\u003e\n\u003cli\u003eFlanged nut for straightforward, hassle-free installation.\u003c\/li\u003e\n\u003cli\u003eStatic axial load capacity up to 2.144 kN.\u003c\/li\u003e\n\u003cli\u003eNo preload standard, with preload option for those requiring higher precision.\u003c\/li\u003e\n\u003cli\u003eSelection of machined journals and end supports.\u003c\/li\u003e\n\u003cli\u003eCustomization options available to suit unique application demands.\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44728898519261,"sku":"BSR0601AT7R-0250-FRS-111-NNN-N","price":335.4,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/BallScrewMiniMotors-Flange-NEMA11_95374ba0-9bcf-4428-902b-9d893b127a48.jpg?v=1711479629","url":"https:\/\/pbclinear.com\/products\/bsr0601at7r-0250-frs-111-nnn-n","provider":"PBC Linear","version":"1.0","type":"link"}