{"product_id":"bsr0601at7r-0250-frs-080-nnn-n","title":"Ball Screw Linear Actuator w\/ NEMA 8 Motor, Flanged Nut 6mmx1mmx250mm BSR0601AT7R-0250-FRS-080-NNN-N","description":"\u003cp\u003eBall Screw Linear Actuator with a screw diameter of 6mm, a lead of 1mm and a length of 250mm. The assembly, integrating a flanged nut, is specifically tailored for ease of use and rapid integration in systems using NEMA 8 motors. It's the ideal solution for projects demanding high precision in restricted spaces.\u003cbr\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eGrade 10\u003c\/li\u003e\n\u003cli\u003eDiameter: 6 mm; Lead: 1 mm; Length: 250 mm.\u003c\/li\u003e\n\u003cli\u003eTailored for seamless operation with NEMA 8 motors.\u003c\/li\u003e\n\u003cli\u003eFlanged nut for straightforward installation and maintenance.\u003c\/li\u003e\n\u003cli\u003eCapable of withstanding up to 2.144 kN in static axial load.\u003c\/li\u003e\n\u003cli\u003eComes standard without preload, with a preload version for enhanced performance.\u003c\/li\u003e\n\u003cli\u003eSelection includes various machined journals and end supports.\u003c\/li\u003e\n\u003cli\u003eAvailable fully assembled or in component form.\u003c\/li\u003e\n\u003cli\u003eOffers options for customization to meet niche application needs.\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44728898420957,"sku":"BSR0601AT7R-0250-FRS-080-NNN-N","price":352.53,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/BallScrewMiniMotors-Flange-NEMA8_2b9891e0-fdb4-4caf-b8c5-7d0c1ddfe768.jpg?v=1711479622","url":"https:\/\/pbclinear.com\/products\/bsr0601at7r-0250-frs-080-nnn-n","provider":"PBC Linear","version":"1.0","type":"link"}