{"product_id":"bsr0601at7r-0250-cns-171-nnn-n","title":"Ball Screw Linear Actuator 6mmx1mmx250mm NEMA 17 Motor, Cylindrical Nut BSR0601AT7R-0250-CNS-171-NNN-N","description":"\u003cp\u003eCompact ball screw linear actuator with a 6mm screw diameter, a lead of 1mm and length of 250mm. This is part of our specialized series that provides precise and efficient performance. It includes a NEMA 17 motor in a streamlined package. The assembly is delivered fully constructed.\u003cbr\u003e\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eMiniature metric ball screw assembly.\u003c\/li\u003e\n\u003cli\u003eDiameter: 6 mm; Lead: 1 mm; Length: 250 mm.\u003c\/li\u003e\n\u003cli\u003eIncludes a NEMA 17 motor.\u003c\/li\u003e\n\u003cli\u003eStreamlined cylindrical nut for compact assembly.\u003c\/li\u003e\n\u003cli\u003eSupports static axial loads up to 2.144 kN.\u003c\/li\u003e\n\u003cli\u003eNo preload standard, with preload option for enhanced accuracy\u003c\/li\u003e\n\u003cli\u003eSelection includes both standard and special machined journals\u003cbr\u003e\n\u003c\/li\u003e\n\u003cli\u003eOptions for custom designs available on request.\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44728896487645,"sku":"BSR0601AT7R-0250-CNS-171-NNN-N","price":249.61,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/BallScrewMiniMotors-Cyl-NEMA17_04203561-74e9-4f61-8750-7f36875d4124.jpg?v=1711479572","url":"https:\/\/pbclinear.com\/products\/bsr0601at7r-0250-cns-171-nnn-n","provider":"PBC Linear","version":"1.0","type":"link"}