{"product_id":"bsr0601at7r-0250-cns-140-nnn-n","title":"Ball Screw Linear Actuator 6mmx1mmx250mm NEMA 14 Motor, Cylindrical Nut BSR0601AT7R-0250-CNS-140-NNN-N","description":"\u003cp\u003eSmall Ball Screw Linear Actuator with a NEMA 14 motor and a Cylindrical Nut in which small ball bearings roll along the screw's helical grooves. The ball screw has a diameter of 6mm, a lead of 1mm and a length of 250mm. The assembly is delivered fully constructed.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eDiameter: 6 mm; Lead: 1 mm; Length: 250 mm.\u003c\/li\u003e\n\u003cli\u003eIncludes a NEMA 14 motor.\u003c\/li\u003e\n\u003cli\u003eFeatures a compact cylindrical-style nut.\u003c\/li\u003e\n\u003cli\u003eCapable of withstanding up to 2.144 kN static axial load.\u003c\/li\u003e\n\u003cli\u003eNo preload standard, with preload option for higher precision.\u003c\/li\u003e\n\u003cli\u003eAvailable with standard and special machined journals.\u003cbr\u003e\n\u003c\/li\u003e\n\u003cli\u003eCustomizable to fit specific requirements.\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"PBC Linear","offers":[{"title":"Default Title","offer_id":44728895832285,"sku":"BSR0601AT7R-0250-CNS-140-NNN-N","price":268.98,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0670\/9808\/3549\/files\/BallScrewMiniMotors-Cyl-NEMA14_0ccd4205-91fc-4e9d-b576-68a4ccc6edf2.jpg?v=1711479546","url":"https:\/\/pbclinear.com\/products\/bsr0601at7r-0250-cns-140-nnn-n","provider":"PBC Linear","version":"1.0","type":"link"}